1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts Pipe Mount S, EF-1206 S

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts Pipe Mount S, EF-1206 S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 430.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A dedicated pipe stand for ø28 (diameter 28 mm) erector pipe.
[Features]
· With various combinations, this product takes full advantage of the CREFORM system’s appeal.
· Optional part for erector pipe.
[Applications]
· Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.

Part Number
EF-1206S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 430.80

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Surface Treatment Trivalent Chromate Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard
Type Pipe Stand S Conductive Application NA

Please check the type/dimensions/specifications of the part EF-1206S in the CREFORM Parts Pipe Mount S, EF-1206 S series.