1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Erector Parts Corner Clip EF-1264

YZK ACCESSORY FOR PIPE FLAME

Erector Parts Corner Clip EF-1264
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Optional erector component that makes optimum utilization of the attractiveness of the erector system through various combinations.

Part Number
EF-1264
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 127.40

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Plug Style Type Accessory Material Plastic
Accessory Type Positioning Parts, Guide Operating Environment Cold Resistance Color Black
Type Corner Clip Conductive Application NA

Please check the type/dimensions/specifications of the part EF-1264 in the Erector Parts Corner Clip EF-1264 series.