(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations
Mounting Method | Screw fixture type | Surface Treatment | Trivalent Chromate | Type | Metal Joint |
---|---|---|---|---|---|
Material | Steel | Applicable Pipe Dia.(φ),(Squre) | 28 | Operating Environment | Standard |
Type | Inner Bracket C | Conductive Application | NA |
Please check the type/dimensions/specifications of the part EF-2070C in the Erector Parts Inner Fittings EF-2070 C series.
How can we improve?
How can we improve?