1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts, Lock Metal Fitting EF-2005B

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts, Lock Metal Fitting EF-2005B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 239.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine part for ø28 (28 mm in diameter) erector pipes.
[Features]
· Optional CREFORM component that combines in multiple ways to maximize the appeal of CREFORM systems.
· Surface treatment: Trivalent chromate finish.
· An electrically-conductive product.
[Applications]
· The caster is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.

Part Number
EF-2005B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 239.43

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard
Type Pipe Locking Bracket B Conductive Application Available

Please check the type/dimensions/specifications of the part EF-2005B in the CREFORM Parts, Lock Metal Fitting EF-2005B series.