1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts, Lock Metal Fitting EF-2005A

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts, Lock Metal Fitting EF-2005A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 238.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine part for ø28 (28 mm in diameter) erector pipes.
[Features]
· Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
· Weight: 80 g.
· An electrically-conductive product.
[Applications]
· For ø28 (diameter 28 mm) erector pipe.

Part Number
EF-2005A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 238.03

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard
Type Pipe Locking Bracket A Conductive Application Available

Please check the type/dimensions/specifications of the part EF-2005A in the CREFORM Parts, Lock Metal Fitting EF-2005A series.