1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Erector Parts Cap EF-1203A

YZK ACCESSORY FOR PIPE FLAME

Erector Parts Cap EF-1203A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Drawing

Drawing of CREFORM parts cap EF-1203A

Product Specifications

EF-1203AIVO

EF-1203AIVO

EF-1203AGR

EF-1203AGR

  • ø28 CREFORM dedicated parts
  • Materials: Plastic, stainless steel, rubber
  • Color: ivory, gray
Part Number
EF-1203AIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 128.23

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Bottom Material Resin Type Hard Cap EF-1203A Material Plastic Stainless Steel Rubber
Color Ivory

Please check the type/dimensions/specifications of the part EF-1203AIVO in the Erector Parts Cap EF-1203A series.