1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts Adjuster EF-1200S

CREFORM Parts Adjuster EF-1200S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 78.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the CREFORM that makes optimum utilization of the charm of the erector system through various combinations.

Drawing

Drawing of CREFORM parts adjuster EF-1200S

Product Specifications

EF-1200SIVO

EF-1200SIVO

EF-1200SGR

EF-1200SGR

EF-1200SWGR

EF-1200SWGR

  • ø28 CREFORM dedicated parts
  • Materials: Plastic, steel (Trivalent chromate)
  • Color: Ivory, gray, warm gray
Part Number
EF-1200SGR
EF-1200SIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Color

฿ 82.56

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) --Plastic, steel (Trivalent chromate)Gray

฿ 78.04

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10Adjuster - EF-1200SPlastic Iron (Trivalent Chromate)Ivory

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 8 Bottom Material Resin