1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Erector Parts Adjuster JG-12 SET B

Erector Parts Adjuster JG-12 SET B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Drawing

JG-12SETBIVO

Product Specifications

Adjuster non-slip
JG-12SETBIVO

JG-12SETBIVO

JG-12SETBGR

JG-12SETBGR

  • ø28 CREFORM dedicated parts
  • Materials: Plastic, stainless steel, rubber
  • Color: ivory, gray
Part Number
JG-12SETBGR
JG-12SETBIVO
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Color

฿ 271.35

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) --Gray

฿ 241.25

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10Adjuster - Slipping PreventionIvory

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 10 Bottom Material Resin Material Plastic Stainless Steel Rubber