1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Erector Parts Adjuster JG-12 SET (JG-12SETGR)

YZK JOINT FOR PIPE FLAME

Erector Parts Adjuster JG-12 SET (JG-12SETGR)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
·CREFORM optional parts that can get the most out of the attractiveness of the CREFORM system in various combinations.

Drawing

Drawing of CREFORM parts adjuster JG-12 SET

Product Specifications

JG-12SETIVO

JG-12SETIVO

JG-12SETGR

JG-12SETGR

  • ø28 CREFORM dedicated parts
  • Materials: Plastic, stainless steel
  • Color: ivory, gray
Part Number
JG-12SETGR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Color

฿ 249.68

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) --Gray

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 10 Bottom Material Resin Material Plastic Stainless Steel