1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts, Adjuster Bolts A Set EF-1217A SET

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts, Adjuster Bolts A Set EF-1217A SET
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 409.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine part for ø28 (28 mm in diameter) erector pipes.
[Features]
· Optional component of the erector (CREFORM) that makes optimum utilization of the attractiveness of erector system through various combinations.
· Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
· To install this product, you can use either a socket wrench or a cross-head screwdriver.
· The adjustment width is 55 mm.
[Applications]
· You can use the adjuster to eliminate any differences in level.

Part Number
EF-1217ASET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 409.62

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal Thread Size (M)(mm) 16 Bottom Material Metal Type Adjusting Bolt A Set
Material Iron (Trivalent Chromate) Conductive Application No

Please check the type/dimensions/specifications of the part EF-1217ASET in the CREFORM Parts, Adjuster Bolts A Set EF-1217A SET series.