1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Erector Parts Mounting Part Double Saddle EF-1009B

YZK ACCESSORY FOR PIPE FLAME

Erector Parts Mounting Part Double Saddle EF-1009B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Optional component of the erector that makes optimum utilization of the attractiveness of the erector system through various combinations

Part Number
EF-1009B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 31.57

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Reinforcing/Fixing Material Steel Operating Environment Standard / Antistatic
Type Double-Sided Conductive Application Available

Please check the type/dimensions/specifications of the part EF-1009B in the Erector Parts Mounting Part Double Saddle EF-1009B series.