1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CREFORM Parts, One-Side Saddle Mounting Parts EF-1008A (Part Number)

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts, One-Side Saddle Mounting Parts EF-1008A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine part for ø28 (28 mm in diameter) erector pipes.
[Features]
· Optional component of the erector (CREFORM) that makes optimum utilization of the attractiveness of erector system through various combinations.
· Product is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
[Applications]
· Used to install plates and to secure them to walls.

Part Number
EF-1008A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 21.31

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Screw fixture type Surface Treatment Trivalent Chromate Type Metal Joint
Joint Type Reinforcing/Fixing Material Steel Operating Environment Standard
Type Single-Sided Conductive Application Available

Please check the type/dimensions/specifications of the part EF-1008A in the CREFORM Parts, One-Side Saddle Mounting Parts EF-1008A series.