1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CREFORM Parts, Mounting Parts, Flat Saddle EF-4018

YZK ACCESSORY FOR PIPE FLAME

CREFORM Parts, Mounting Parts, Flat Saddle EF-4018
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 237.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Genuine parts for mounting to ø28-mm erector pipe type structures.
[Features]
· Optional CREFORM component that combines in multiple ways to maximize the appeal of CREFORM systems.
· The caster is widely used at production sites (manufacturing sites and food factories) as a simple improvement (kaizen) tool for manufacturing.
[Applications]
· Used for plate mounting and fixing on walls.

Part Number
EF-4018
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 237.07

YZK ACCESSORY FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Method Clamp Type Bolt Fastening Surface Treatment Cation electrodeposition coating Type Metal Joint
Material Steel Applicable Pipe Dia.(φ),(Squre) 28 Operating Environment Standard
Type Flat Saddle Conductive Application NA

Please check the type/dimensions/specifications of the part EF-4018 in the CREFORM Parts, Mounting Parts, Flat Saddle EF-4018 series.