1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ø28 Metal Joint HJ-15 / HJ-15 NI

ø28 Metal Joint HJ-15 / HJ-15 NI
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 379.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Erector parts. Outstanding re-usability with easy assembly and disassembly. Compatible for various connections.

Part Number
HJ-15
HJ-15NI
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Treatment Operating Environment Conductive Application

฿ 379.45

YZK JOINT FOR PIPE FLAME 1 Piece(s) 3 Day(s) 10Cation electrodeposition coatingStandardNA

฿ 410.85

YZK JOINT FOR PIPE FLAME 1 Piece(s) 5 Day(s) 10Nickel PlatingStandard / AntistaticAvailable

Loading...

  1. 1

Basic Information

Type Metal Joint Material Steel Applicable Pipe Dia.(φ),(Squre) 28
Type Metal Joint Component