1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

ø28 Erector Pipe, Conductive Colored Pipe, HGA-4000 ABS EGR

YZK PIPE FLAME

ø28 Erector Pipe, Conductive Colored Pipe, HGA-4000 ABS EGR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,191.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· An erector pipe that can be used for a variety of applications including small to large scale improvements such as those for work processes, transportation, shipping, storage, environmental installations, and work benches, etc.

Part Number
HGA-4000ABSEGR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,191.07

YZK PIPE FLAME 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Specifications Chemical Resistant Products / Anti-rust Pipe Material Steel Pipe Outer Dia. D(Ø) 28
Collar Warm Grey Length(mm) 4000 Shape Straight

Please check the type/dimensions/specifications of the part HGA-4000ABSEGR in the ø28 Erector Pipe, Conductive Colored Pipe, HGA-4000 ABS EGR series.