1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Resin Coupling for Encoder (Part Number)

KYE ROTARY ENCODERS ACCESSORY

Resin Coupling for Encoder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 471.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Use together with rotary encoder

Part Number
GJ-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipd1
(Ø)
d2
(Ø)
Outer Diameter D φ
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Compatible Rotary Encoder Screw size

฿ 560.00

KYE ROTARY ENCODERS ACCESSORY 1 Piece(s) 2 Day(s) 8819241.01~3.001.580003.9X10-7TRD-N/J/NAM4

Loading...

  1. 1

Basic Information

Type Slit type Application Encoder Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Material Glass Fiber Reinforced PBT Resin Allowable Angular Misalignment(deg) 5
Allowable Lateral Misalignment(mm) 0.5 Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.41~1.0
Allowable Axial Clearance (±)(mm) 0.4

Please check the type/dimensions/specifications of the part GJ-8 in the Resin Coupling for Encoder series.

Products with similar specification

Part Number
GJ-10
GJ-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipd1
(Ø)
d2
(Ø)
Outer Diameter D φ
(Ø)
Full length L
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Compatible Rotary Encoder Screw size

฿ 663.33

1 Piece(s) 2 Day(s) 101022261.01~3.002100007.0X10-7TRD-GK/K/LM4

฿ 471.67

1 Piece(s) 2 Day(s) 6615220.05~1.000.860001.2X10-7TRD-S/2EM3