(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Use together with rotary encoder
Part Number |
---|
GJ-6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | d1 (Ø) | d2 (Ø) | Outer Diameter D φ (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Compatible Rotary Encoder | Screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 471.67 | KYE ROTARY ENCODERS ACCESSORY | 1 Piece(s) | 2 Day(s) | 6 | 6 | 15 | 22 | 0.05~1.00 | 0.8 | 6000 | 1.2X10-7 | TRD-S/2E | M3 |
Loading...
Type | Slit type | Application | Encoder | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4001~10000 | Material | Glass Fiber Reinforced PBT Resin | Allowable Angular Misalignment(deg) | 5 |
Allowable Lateral Misalignment(mm) | 0.5 | Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.41~1.0 |
Allowable Axial Clearance (±)(mm) | 0.4 |
Please check the type/dimensions/specifications of the part GJ-6 in the Resin Coupling for Encoder series.
Part Number |
---|
GJ-10 |
GJ-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | d1 (Ø) | d2 (Ø) | Outer Diameter D φ (Ø) | Full length L (mm) | Allowable Torque Range (N•m) | Normal Torque (N•m) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Compatible Rotary Encoder | Screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 663.33 | 1 Piece(s) | 2 Day(s) | 10 | 10 | 22 | 26 | 1.01~3.00 | 2 | 10000 | 7.0X10-7 | TRD-GK/K/L | M4 | ||
฿ 560.00 | 1 Piece(s) | 2 Day(s) | 8 | 8 | 19 | 24 | 1.01~3.00 | 1.5 | 8000 | 3.9X10-7 | TRD-N/J/NA | M4 |
How can we improve?
How can we improve?