1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Amplifier Ultra High Speed Digital Type, D3RF/D3IF Series (D3IF-TN)

OPT FIBER AMP

OPTEX FA Fiber Amplifier Ultra High Speed Digital Type, D3RF/D3IF Series (D3IF-TN)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to use and low cost.
[Features]
· Supports interference prevention function of up to 2 units even in the fastest mode.
· The sensing distance is also a next-generation specification.
· 100% display with easy-to-understand changes.

 
Part Number
D3IF-TN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Light Source Detection distance 【classification】
(mm)
Output Specification (type) Indicator Light Cable Detection Distance details
(mm)

฿ 4,893.75

OPT FIBER AMP 1 Piece(s) 22 Day(s) 10Colored Side[Red] Infrared LED-NPN (1 Output Type)Dedicated type for water detectionOutput orange2 m (Ø3.8)-

Loading...

  1. 1

Basic Information

Type Fiber Amplifier Detection Type Penetration Shape Emitting and Receiving Integrated Single Use
Head Shape Square Case Material PPE Amplifier Installation Type Amplifier only
Operating Environment Standard / Cold Resistance / Low Hysteresis Ambient Operating Temperature Range(°C) -25::55 Ambient operating humidity range(%) 35::85
Protective structure (IEC standard) IP50 Amplifier Function (Selectable only when Amplifier is installed) Counter / Response Speed Adjustment / Power Tuning Function Connecting Type Code Expressions
Fiber unit features Ultra-fast response (1-HS mode: single: 16 μs / consolidated: 22 μs) Applicable part - Center Detection Distance(mm) -
Output Mode Light ON / Dark ON function internal switching Timer Function Settable within a range of 0.1 to 9999 ms (without delay, ON delay, OFF delay, one shot, ON delay + OFF delay, ON delay + one-shot) Accessory (Sold separately) Expansion end plate BEF-EB01-W190/reflective sheet (diamond grade sheet)/heat-resistant 300°C reflective mirror SW50
Head material - Protection Fittings - Types -
Receptor angle -

Please check the type/dimensions/specifications of the part D3IF-TN in the OPTEX FA Fiber Amplifier Ultra High Speed Digital Type, D3RF/D3IF Series series.

Products with similar specification

Part Number
D3RF-TDMN
D3RF-TDN
D3RF-TDSN
D3RF-TMN
D3RF-TN
D3RF-TSN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Object Light Source Detection distance 【classification】
(mm)
Output Specification (type) Indicator Light Cable Detection Distance details
(mm)

฿ 2,464.00

1 Piece(s) 22 Day(s) 10Transparent Objects[Red] 4-element Red LED~2000NPN (2 Output Type)Linked type, base unitOutput orange × 22 m (Ø3.8)1250

฿ 2,464.00

1 Piece(s) 22 Day(s) 10Transparent Objects[Red] 4-element Red LED~2000NPN (2 Output Type)IndependentOutput orange × 22 m (Ø3.8)1250

฿ 2,464.00

1 Piece(s) 22 Day(s) 10Transparent Objects[Red] 4-element Red LED~2000NPN (2 Output Type)Linked type, support unitOutput orange × 22 m (Ø3.8)1250

฿ 2,464.00

1 Piece(s) 22 Day(s) 10Transparent Objects[Red] 4-element Red LED~2000NPN (1 Output Type)Linked type, base unitOutput orange2 m (Ø3.8)1250

฿ 2,046.67

1 Piece(s) 22 Day(s) 10Transparent Objects[Red] 4-element Red LED~2000NPN (1 Output Type)IndependentOutput orange2 m (Ø3.8)1250

฿ 3,325.00

1 Piece(s) Same day 10Transparent Objects[Red] 4-element Red LED~2000NPN (1 Output Type)Linked type, support unitOutput orange2 m (Ø2.8)1250