1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Fiber Sensor, BRF Series

OPTEX FA Fiber Sensor, BRF Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,461.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[High speed response/IP66]Easy adjustment of sensitivity without tools high speed volume type

Part Number
BRF-CN
BRF-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnecting Type Cable

฿ 1,670.67

OPT FIBER AMP 1 Piece(s) 22 Day(s) 10Connector FormatM8 (4Pin)

฿ 1,461.33

FIBER AMP 1 Piece(s) 22 Day(s) 10Code Expressions2 m (Ø3.8 mm)

Loading...

  1. 1

Basic Information

Type Fiber Amplifier Detection Object Colored Side Light Source Red LED
Case Material PBT Amplifier Installation Type Amplifier only Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -25::55 Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP66
Output NPN Specification (type) Standard Type Fiber unit features -
Applicable part - Center Detection Distance(mm) - Output Mode Light ON / Dark ON switchable with switch
Timer Function Off-delay 40 ms fixed (cancellation possible) Indicator Light Output display (orange LED) stable display (green LED) Accessory Mounting Fitting
Head material - Protection Fittings - Types -
Receptor angle -