1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series (Part Number)

OPT LASER SENSORS

OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,088.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Laser sensor with a standard size built-in amplifier.
[Features]
· Low cost equivalent of LED light source.
· Uses laser class 1 type of transmission.
· Excellent environmental resistance.
· A small spot distinctive of laser light.
· Compatible with high-speed lines.

Part Number
ZD-L40N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

฿ 2,088.00

OPT LASER SENSORS 1 Piece(s) 22 Day(s) 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~500Diffused ReflectiveCord type (φ3.8 mm)Laser diffusion reflective typeMounting FittingBEF-W100-B2m400

Loading...

  1. 1

Basic Information

Type Laser Sensor Detection Object Colored Side Detection Light Type Laser
Head Shape Square Case Material ABS Amplifier Installation Type Built-in Type
Operating Environment Standard / Cold Resistance Ambient Operating Temperature Range(°C) -10::50 Ambient operating humidity range(%) 35::85
Protective structure (IEC standard) IP67 Max. Head Size, Width W(mm) 20 Max. Head Size, Height H(mm) 11
Max. Head Size, Length L(mm) 31 Output NPN Fiber unit features -
Applicable part - Center Detection Distance(mm) - Output Mode Light ON / Dark ON switchable with switch
Protection Fittings - Types - Receptor angle -

Please check the type/dimensions/specifications of the part ZD-L40N in the OPTEX FA Laser Sensor With Built-in Amplifier, Z-L Series series.

Products with similar specification

Part Number
ZD-L40CN
ZR-L1000CN
ZR-L1000N
ZT-L3000CN
ZT-L3000N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSDetection Type Shape Light Source Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

฿ 2,228.00

1 Piece(s) 22 Day(s) 10ReflectionEmitting and Receiving Integrated Single Use[Red] Red semiconductor laser, Class 2~500Diffused ReflectiveConnector type (M8 4-pin)Laser diffusion reflective typeMounting FittingBEF-W100-B-400

฿ 2,784.00

1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~10000Retro-ReflectiveConnector type (M8 4-pin)Laser retro-reflective typeMounting bracket BEF-W100-B/reflective mirror P250F-200~10000

฿ 2,610.67

1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection Plate[Red] Red semiconductor laser, Class 2~10000Retro-ReflectiveCord type (φ3.8 mm)Laser retro-reflective typeMounting bracket BEF-W100-B/reflective mirror P250F2m200~10000

฿ 2,924.00

1 Piece(s) 22 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1More than 10000-Connector type (M8 4-pin)Laser transmission typeMounting FittingBEF-W100-B-30000

฿ 2,784.00

1 Piece(s) 22 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving Section[Red] Red semiconductor laser class1More than 10000-Cord type (φ3.8 mm)Laser transmission typeMounting FittingBEF-W100-B2m30000