(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A sensor laser for transparent objects that includes digital adjustment function with "Long distance detection"
Part Number |
---|
DR-Q150TCN |
DR-Q150TN |
DR-Q400TCN |
DR-Q400TN |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance 【classification】 (mm) | Connecting Type | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 6,429.58 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 18 Day(s) | 10 | More than 10000 | Connector Format | 0~15000 | ||
฿ 6,429.58 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 8 Day(s) | 10 | More than 10000 | Code Expressions | 0~15000 | ||
฿ 6,429.58 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 10 Day(s) | 10 | ~4000 | Connector Format | 1~4000 | ||
฿ 6,429.58 | PHOTOELECTRIC SENSORS | 1 Piece(s) | 10 Day(s) | 10 | ~4000 | Code Expressions | 1~4000 |
Loading...
Type | Laser Sensor | Detection Object | Transparent Objects | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Use of Emitting and Receiving Integrated Reflection Plate | Detection Light Type | Laser | Light Source | Red semiconductor laser, Class 2 |
Head Shape | Square | Case Material | ABS | Amplifier Installation Type | Built-in Type |
Detection Type (Selectable only with Reflection Type) | Retro-Reflective | Operating Environment | Standard / Oil Proofing / Cold Resistance | Ambient Operating Temperature Range(°C) | -10::40 |
Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 30 |
Max. Head Size, Height H(mm) | 15 | Max. Head Size, Length L(mm) | 44.4 | Amplifier Function (Selectable only when Amplifier is installed) | Threshold Automatic Correction / Response Speed Adjustment / Power Tuning Function |
Output | NPN | Specification (type) | Transparent body detection type | Fiber unit features | Coaxial reflective structure |
Applicable part | - | Center Detection Distance(mm) | Up to 4000 | Output Mode | Light ON / Dark ON function internal switching |
Timer Function | 0~999ms is settable in unit of 1ms , 1~10s is settable in unit of 1s (on/off delay/one shot) | Indicator Light | Output orange, laser radiation green | Accessory | Mounting bracket BEF-WK-190/reflective mirror P250F |
Protection Fittings | - | Types | - | Receptor angle | - |
How can we improve?
How can we improve?