1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPTEX FA Stainless Housing Photoelectric Sensor, Z-M Series

OPTEX FA Stainless Housing Photoelectric Sensor, Z-M Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,870.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Industry standard size/IP69K] Sensor with stainless steel housing ideal for food line where high temperature, high pressure washing is used.

[Features]
· A protection structure IP69K strong against moisture, water, steam cleaning etc.
· Tough and unbreakable even when used in adverse conditions, such as high- pressure cleaning in the food machine.
· Certainly IP67 too is cleared.
· It is a tough structure, that can withstand high pressure and high temperature washing, detergent and disinfectant.
· Equipped with the latest 4 element red LED.
· By transmission, achieve the longest detection distance of 30 m in class, in addition to suppressing the reduction of the projected light power due to aging. In addition to enabling long distance detection, it became resistant to dust and powder dust

Part Number
ZD-M80N
ZR-M550N
ZT-M3000N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Type Shape Detection Light Type Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Specification (type) Accessory Detection Distance details
(mm)

฿ 3,870.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10ReflectionEmitting and Receiving Integrated Single UseDiffuse light~1000Diffused ReflectiveDiffuse reflective type sensorMounting Fitting:BEF-W100B800

฿ 3,870.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10ReflectionUse of Emitting and Receiving Integrated Reflection PlateDiffuse light~10000Retro-ReflectiveRetro-reflective type sensorMounting bracket: BEF-W100B/reflective mirror: V-6110~5500

฿ 3,888.75

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 22 Day(s) 10PenetrationDifferent Shape of Emitting and Receiving SectionStandardMore than 10000-Transmissive type sensorMounting Fitting:BEF-W100B30000

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Source 4-element Red LED
Head Shape Square Case Material SUS316L Amplifier Installation Type Built-in Type
Operating Environment Standard / Heat Resistant / Washing agent / Sterilant / Cold Resistance Ambient Operating Temperature Range(°C) -25::55 Ambient operating humidity range(%) 35::85
Protective structure (IEC standard) IP67 Max. Head Size, Width W(mm) 21 Max. Head Size, Height H(mm) 11
Max. Head Size, Length L(mm) 32.1 Connecting Type Code Expressions Output NPN
Fiber unit features IP69K (resistant to high pressure, high temperature washing, cleaning agents and fungicides) Applicable part - Center Detection Distance(mm) -
Output Mode Light ON / Dark ON switchable with switch Timer Function With no timer Indicator Light Output display (orange LED) stable display (green LED)
Cable PVC Head material - Protection Fittings -
Types - Receptor angle -