1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
OPTEX FA Amplifier Built-in Sensor, J Series (Part Number)

OPTEX FA Amplifier Built-in Sensor, J Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,914.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[IP67] Waterproof/resin filled, vibration proof strong body

[Features]
· passed a 100-hour test of water and oil resistance.
· Highly reliable design under any environment.
· Moreover IP67g (JEM standard) was also easily cleared.
· Flexible installation is possible in the hole with a misaligned pitch during processing, or even in the already vacant holes.
· Moreover, with both M3· M4 support.it can handle various mounting brackets.
· The resin uniformly filled inside the sensor, will firmly protect the electronic components from vibration.
· It passed the 100 hours or more of the anti-vibration test.
· It can be installed safely even in places with violent vibrations.
· Wide-angle reflection type with area more than10 times the diffuse reflection type, made possible and simple, the signal processing that was dependent on post processing or the detection that was impossible/unstable until now
.
· Transparency can be detected without using reflection mirror.
· Built-in polarizing filter. It is also possible to detect specular bodies.
· When the detection distance is 30 mm, the spot diameter ø2.5 mm. Ideal for detecting small objects.

Part Number
JD-HR80N
JD-SR80N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Type Shape Detection Light Type Light Source Detection distance 【classification】
(mm)
Smallest Detected Subject
(Ø)
Detection Type (Selectable only with Reflection Type) Operating Environment Connecting Type Specification (type) Accessory Cable Detection Distance details
(mm)

฿ 1,914.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) Quote 10Colored SideReflectionEmitting and Receiving Integrated Single UseDiffuse light[Red] Red LED~1000-Diffused ReflectiveStandard / Oil Resistant / Cold Resistance / Low HysteresisCode ExpressionsDiffusion Reflective TypeMounting Fitting:BEF-W1602 m (Ø4)800

฿ 2,174.67

OPT PHOTOELECTRIC SENSORS 1 Piece(s) Quote 10Colored SideReflectionEmitting and Receiving Integrated Single UseDiffuse light[Red] Red LED~1000-Diffused ReflectiveStandard / Oil Resistant / Cold Resistance / Low HysteresisCode ExpressionsDiffusion Reflective TypeMounting Fitting:BEF-W1602 m (Ø4)800

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Head Shape Square Case Material PBT
Amplifier Installation Type Built-in Type Ambient Operating Temperature Range(°C) -25::55 Ambient operating humidity range(%) 35::85
Protective structure (IEC standard) IP67 Max. Head Size, Width W(mm) 23 Max. Head Size, Height H(mm) 11
Max. Head Size, Length L(mm) 38 Output NPN Fiber unit features Tough body with vibration and water-resistant resin filling
Applicable part - Center Detection Distance(mm) - Output Mode Light ON / Dark ON switchable with switch
Timer Function - Indicator Light (Orange LED) output display, (green LED) stable display Head material -
Protection Fittings - Types - Receptor angle -