(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[IP67] Waterproof/resin filled, vibration proof strong body
[Features]
· passed a 100-hour test of water and oil resistance.
· Highly reliable design under any environment.
· Moreover IP67g (JEM standard) was also easily cleared.
· Flexible installation is possible in the hole with a misaligned pitch during processing, or even in the already vacant holes.
· Moreover, with both M3· M4 support.it can handle various mounting brackets.
· The resin uniformly filled inside the sensor, will firmly protect the electronic components from vibration.
· It passed the 100 hours or more of the anti-vibration test.
· It can be installed safely even in places with violent vibrations.
· Wide-angle reflection type with area more than10 times the diffuse reflection type, made possible and simple, the signal processing that was dependent on post processing or the detection that was impossible/unstable until now
.
· Transparency can be detected without using reflection mirror.
· Built-in polarizing filter. It is also possible to detect specular bodies.
· When the detection distance is 30 mm, the spot diameter ø2.5 mm. Ideal for detecting small objects.
Part Number |
---|
JD-HR80N |
JD-SR80N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Light Source | Detection distance 【classification】 (mm) | Smallest Detected Subject (Ø) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Connecting Type | Specification (type) | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,914.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | Quote | 10 | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | [Red] Red LED | ~1000 | - | Diffused Reflective | Standard / Oil Resistant / Cold Resistance / Low Hysteresis | Code Expressions | Diffusion Reflective Type | Mounting Fitting:BEF-W160 | 2 m (Ø4) | 800 | ||
฿ 2,174.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | Quote | 10 | Colored Side | Reflection | Emitting and Receiving Integrated Single Use | Diffuse light | [Red] Red LED | ~1000 | - | Diffused Reflective | Standard / Oil Resistant / Cold Resistance / Low Hysteresis | Code Expressions | Diffusion Reflective Type | Mounting Fitting:BEF-W160 | 2 m (Ø4) | 800 |
Loading...
Type | Photoelectric sensor | Head Shape | Square | Case Material | PBT |
---|---|---|---|---|---|
Amplifier Installation Type | Built-in Type | Ambient Operating Temperature Range(°C) | -25::55 | Ambient operating humidity range(%) | 35::85 |
Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 23 | Max. Head Size, Height H(mm) | 11 |
Max. Head Size, Length L(mm) | 38 | Output | NPN | Fiber unit features | Tough body with vibration and water-resistant resin filling |
Applicable part | - | Center Detection Distance(mm) | - | Output Mode | Light ON / Dark ON switchable with switch |
Timer Function | - | Indicator Light | (Orange LED) output display, (green LED) stable display | Head material | - |
Protection Fittings | - | Types | - | Receptor angle | - |
How can we improve?
How can we improve?