1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

M8 Connector Cable Straight (JCN-S)

OPT PHOTOELECTRIC OPTIONS

M8 Connector Cable Straight (JCN-S)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Connector cable 2 m to 10 m straight

 
Part Number
JCN-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCable

฿ 560.00

OPT PHOTOELECTRIC OPTIONS 1 Piece(s) 22 Day(s) 102m

Loading...

  1. 1

Basic Information

Type Cable Head Shape Cylinder Case Material Polycarbonate (PC)
Operating Environment Standard Max. Head Size, Height H(mm) 9.8 Max. Head Size, Length L(mm) 35.2
Connecting Type - Output - Specification (type) Connector cable (straight)
Fiber unit features - Applicable part - Center Detection Distance(mm) -
Output Mode - Timer Function - Indicator Light -
Accessory Built-in amplifier sensor/Z Series option Head material - Protection Fittings -
Types - Receptor angle -

Please check the type/dimensions/specifications of the part JCN-S in the M8 Connector Cable Straight series.

Products with similar specification

Part Number
JCN-10S
JCN-5S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCable

฿ 1,118.57

1 Piece(s) 22 Day(s) 1010m

฿ 745.71

1 Piece(s) 22 Day(s) 105m