1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital color/mark sensor DM Series

OPT PHOTOELECTRIC SENSORS

Digital color/mark sensor DM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,921.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Automatic selection of [RGB color light source] color discrimination/mark detection sensor coaxial transparent object sensor

Part Number
DM-18TN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,921.47

OPT PHOTOELECTRIC SENSORS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Type Digital color/mark sensor Detection Object Colored Side / Thin Line Detection Type Reflection
Shape Emitting and Receiving Integrated Single Use Detection Light Type Laser Light Source R (red)/G (green)/B (blue)
Head Shape Square Case Material ABS Amplifier Installation Type Built-in Type
Detection distance 【classification】(mm) ~20 Detection Type (Selectable only with Reflection Type) Limited Reflection Operating Environment Standard / Cold Resistance
Ambient Operating Temperature Range(°C) -25::55 Ambient operating humidity range(%) 35::85 Protective structure (IEC standard) IP67
Max. Head Size, Width W(mm) 30 Max. Head Size, Height H(mm) 15 Max. Head Size, Length L(mm) 44.4
Amplifier Function (Selectable only when Amplifier is installed) Threshold Automatic Correction / Response Speed Adjustment / Power Tuning Function Connecting Type Code Expressions Output NPN
Specification (type) Color discrimination / mark detection type Fiber unit features RGB 3-color light source with automatic selection supported / equipped with bank switching function Applicable part -
Center Detection Distance(mm) - Output Mode Light ON / Dark ON function internal switching Timer Function 0~990ms is settable in unit of 10ms , 1~10s is settable in unit of 1s (on/off delay/one shot)
Indicator Light (Orange) output display, (green) stable display Accessory Mounting Fitting:BEF-WK-190 Cable 2 m (Ø4 mm)
Head material - Protection Fittings - Types -
Receptor angle - Detection Distance details(mm) 18±2