(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Industry standard size/IP69K] Distance setting type sensor of stainless housing ideal for food line
[Features]
· A protection structure IP69K strong against moisture, water, steam cleaning etc.
· Tough and unbreakable even when used in adverse conditions, such as high- pressure cleaning in the food machine.
· Certainly IP67 too is cleared (IP69K is the protection grade that is stipulated in the German standard DIN40050 Part9).
· It is a tough structure, that can withstand high pressure and high temperature washing, detergent and disinfectant.
· Equipped with a highly precise sensitivity-volume control in the form of a IP69K BGS sensor.
· Adjust the volume rather than the distance at the sensor position
Part Number |
---|
BGS-ZM10N |
BGS-ZM30N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance 【classification】 (mm) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,386.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~100 | 10~100 | ||
฿ 3,386.67 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~300 | 10~300 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Light Source | 4-element Red LED |
Head Shape | Square | Case Material | SUS316L | Amplifier Installation Type | Built-in Type |
Detection Type (Selectable only with Reflection Type) | BGS Reflection | Operating Environment | Standard / Heat Resistant / Chemical Resistant Products / Washing agent / Sterilant / Background Effect | Ambient Operating Temperature Range(°C) | -25::55 |
Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 21 |
Max. Head Size, Height H(mm) | 11 | Max. Head Size, Length L(mm) | 32.1 | Amplifier Function (Selectable only when Amplifier is installed) | Response Speed Adjustment / Power Tuning Function |
Connecting Type | Code Expressions | Output | NPN | Specification (type) | IP69K (resistant to high pressure/ high temperature washing, cleaning agents and fungicides) |
Fiber unit features | - | Applicable part | - | Center Detection Distance(mm) | - |
Output Mode | Light ON / Dark ON switchable with switch | Timer Function | - | Indicator Light | (Orange) output display, (green) stable display |
Accessory | Mounting Fitting:BEF-W100B | Cable | 2 m (Ø4 mm) PVC | Head material | PPSU/PMMA+SiO2 |
Protection Fittings | - | Types | - | Receptor angle | - |
How can we improve?
How can we improve?