(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BGS-S series is one of the smallest distance setting type photoelectric sensors.
BGS sensors can now be used in locations where only small-sized diffuse-reflective type photoelectric sensors could be used up to now.
Part Number |
---|
BGS-S03N |
BGS-S08CN |
BGS-S08CP |
BGS-S08N |
BGS-S08P |
BGS-S15CN |
BGS-S15CP |
BGS-S15N |
BGS-S15P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Detection Type | Head Shape | Detection Light Type | Detection Object | Amplifier Installation Type | Light Source | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Operating Environment | Ambient Operating Temperature Range (°C) | Ambient operating humidity range (%) | Protective structure (IEC standard) | Connecting Type | Output | Cable | Detection Distance details (mm) | Supply Voltage Details (VDC) | Response Time (ms) | Current Consumption (mA) | Additional Information |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,081.33 | BGS, 3CM, CABLE, NPN | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Small Spots | Colored Side | Built-in Type | [Red] Red LED | ~50 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~85 | IP67 | Cable type | NPN | - | 8~50 | 10 to 30, including 10% ripple (p-p) | 0.5 or less | 20 or less | - | ||
฿ 2,081.33 | BGS, 8CM, CONNECTOR, NPN | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~100 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~85 | IP67 | Connector type | NPN | - | 10~80 | 10 to 30, including 10% ripple (p-p) | 0.5 or less | 20 or less | - | ||
฿ 2,081.33 | BGS, 8CM, CONNECTOR, PNP | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~100 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~85 | IP67 | Connector type | PNP | - | 10~80 | 10 to 30, including 10% ripple (p-p) | 0.5 or less | 20 or less | - | ||
฿ 2,402.00 | OPTEX_FA | 1 Piece(s) | Same day | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~100 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~85 | IP67 | Cable type | NPN | - | 10~80 | 10 to 30, including 10% ripple (p-p) | 0.5 or less | 20 or less | - | ||
฿ 1,921.33 | BGS, 8CM, CABLE, PNP | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~100 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~85 | IP67 | Cable type | PNP | - | 10~80 | 10 to 30, including 10% ripple (p-p) | 0.5 or less | 20 or less | - | ||
฿ 3,041.33 | CONNECTOR, NPN | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~200 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~95 | IP67 | Connector type | NPN | - | 50~150 | 10 to 30, including 10% ripple (p-p) | 2.5 or less | 45 or less | - | ||
฿ 3,041.33 | CONNECTOR, PNP | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~200 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~95 | IP67 | Connector type | PNP | - | 50~150 | 10 to 30, including 10% ripple (p-p) | 2.5 or less | 45 or less | - | ||
฿ 2,881.33 | TEACH-IN BGS, 15CM, CABLE, NPN | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~200 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~95 | IP67 | Cable type | NPN | - | 50~150 | 10 to 30, including 10% ripple (p-p) | 2.5 or less | 45 or less | - | ||
฿ 2,881.33 | TEACH-IN BGS, 15CM, CABLE, PNP | 1 Piece(s) | 22 Day(s) | [Photoelectric Sensor] Photoelectric sensor | Reflection | Square | Standard | Colored Side | Built-in Type | [Red] Red LED | ~200 | BGS Reflection | Standard / Cold Resistance / Background Effect | -25~+55 | 35~95 | IP67 | Cable type | PNP | - | 50~150 | 10 to 30, including 10% ripple (p-p) | 2.5 or less | 45 or less | - |
Loading...
How can we improve?
How can we improve?