(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
BGS-S series is one of the smallest distance setting type photoelectric sensors.
BGS sensors can now be used in locations where only small-sized diffuse-reflective type photoelectric sensors could be used up to now.
Part Number |
---|
BGS-10CN |
BGS-30CN |
BGS-30N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection distance 【classification】 (mm) | Connecting Type | Specification (type) | Accessory | Cable | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,241.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~100 | Connector Format | Large spot diameter (Ø10 mm / 100 mm) short-range type | (Sold separately) JCN Series | M8 (4Pin) | 0~100 | ||
฿ 2,241.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~300 | Connector Format | Large spot diameter (Ø10 mm / 100 mm) medium-range type | (Sold separately) JCN Series | M8 (4Pin) | 0~300 | ||
฿ 2,081.33 | OPT PHOTOELECTRIC SENSORS | 1 Piece(s) | 22 Day(s) | 10 | ~300 | Code Expressions | Large spot diameter (Ø10 mm / 100 mm) medium-range type | - | 2 m (Ø3.8 mm) | 0~300 |
Loading...
Type | Photoelectric sensor | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Emitting and Receiving Integrated Single Use | Detection Light Type | Standard | Light Source | Red LED |
Head Shape | Square | Case Material | ABS | Amplifier Installation Type | Built-in Type |
Detection Type (Selectable only with Reflection Type) | BGS Reflection | Operating Environment | Standard / Cold Resistance / Low Hysteresis / Background Effect | Ambient Operating Temperature Range(°C) | -25::55 |
Ambient operating humidity range(%) | 35::85 | Protective structure (IEC standard) | IP67 | Max. Head Size, Width W(mm) | 32 |
Max. Head Size, Height H(mm) | 15 | Max. Head Size, Length L(mm) | 42 | Amplifier Function (Selectable only when Amplifier is installed) | Remote setting / Response Speed Adjustment |
Output | NPN | Fiber unit features | Good angle characteristics with high tolerance for inclined workpieces | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | Light ON / Dark ON, switching via wiring | Timer Function | - |
Indicator Light | (Red) light entry display | Head material | - | Protection Fittings | - |
Types | - | Receptor angle | - |
How can we improve?
How can we improve?