1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Duct Fitting 45° Section Bend (Part Number)

Stainless Steel Duct Fitting 45° Section Bend
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,383.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· JIS G 4305-compliant SUS304 2B material fittings.
· Only 1.0R is available.
· Please be sure to check the safety precautions listed in the catalog.

Part Number
SU-U-E4-175
SU-U-E4-200
SU-U-E4-225
SU-U-E4-250
SU-U-E4-275
SU-U-E4-300
SU-U-E4-325
SU-U-E4-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. The Diameter D' of Plug Section

฿ 3,383.01

KRT DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 175173

฿ 5,310.67

KRT DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 200198

฿ 5,887.01

KRT DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 225223

฿ 7,516.34

KRT DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 250248

฿ 7,906.56

KRT DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 275273

฿ 9,637.67

KRT DUCT PIPE/JOINT 1 Piece(s) 9 Day(s) 300298

฿ 10,322.31

KRT DUCT PIPE/JOINT 1 Piece(s) 10 Day(s) 325323

฿ 11,591.46

KRT DUCT PIPE/JOINT 1 Piece(s) 10 Day(s) 350348

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type 45° Section Bend Material SUS304
Gaskets None