1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Duct Fitting 45°Y Pipe

Spiral Duct Fitting 45°Y Pipe
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 897.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel plate fitting with hot-dip galvanization done by JIS G 3302. [Check the Safety Precautions in the Catalog]
[Features]
· High strength: The wax used in the molding of the spiral duct offers high reinforcing effects for use with high speed ducts, dust collection ducts and exhaust ducts.
· Low friction loss and leakage: The spiral duct has a high circularity and a smooth inner surface, making the resistance extremely small. It is known to have a strong lock seam that is machine-molded, and the leakage is only 1/1,000 compared to square ducts.
· Quick construction time: The connection work of the spiral duct is easy, the workability for hanging on the ceiling is good, and the construction can be completed at an extremely fast speed.
· Factory-produced material quality is stable and reliability of the construction can be expected.
· High economic efficiency: Spiral ducts are inexpensive because standard products are mass-produced in factories.
· The required airflow can be sent with a smaller surface area compared to a square duct, reducing the cost of heat insulation process.

Part Number
SD-Z-Y-75-75SALE
SD-Z-Y-100-100
SD-Z-Y-150-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Dia. Nominal Dia. (Small Dia.) Dimension L
(mm)
The Diameter D' of Plug Section

฿ 1,765.55

฿ 941.92

DUCT PIPE/JOINT 1 Piece(s) Same day 757520573

฿ 897.63

DUCT PIPE/JOINT 1 Piece(s) Same day 10010024098

฿ 1,157.10

DUCT PIPE/JOINT 1 Piece(s) Same day 150150310148

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Y Tube Material Steel plate
Surface Treatment Hot zinc plating Gaskets None