1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Duct Fitting, Flanged Angle

Spiral Duct Fitting, Flanged Angle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 980.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Check the Safety Precautions in the Catalog]
Angle flange for flange connection (SS + painted).
[Features]
· High strength: The wax used in the molding of the spiral duct offers high reinforcing effects for use with high speed ducts, dust collection ducts and exhaust ducts.
· Low friction loss and leakage: The spiral duct has a high circularity and a smooth inner surface, making the resistance extremely small. It is known to have a strong lock seam that is machine-molded, and the leakage is only 1/1,000 compared to square ducts.
· Quick construction time: The connection work of the spiral duct is easy, the workability for hanging on the ceiling is good, and the construction can be completed at an extremely fast speed.
· Factory-produced material quality is stable and reliability of the construction can be expected.
· High economic efficiency: Spiral ducts are inexpensive because standard products are mass-produced in factories.
· The required airflow can be sent with a smaller surface area compared to a square duct, reducing the cost of heat insulation process.

Part Number
SD-Z-AF-200
SD-Z-AF-225
SD-Z-AF-250
SD-Z-AF-275
SD-Z-AF-300
SD-Z-AF-350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal diameter

฿ 980.51

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s) 200

฿ 1,030.02

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s) 225

฿ 1,079.55

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s) 250

฿ 1,165.27

KRT DUCT PIPE/JOINT 1 Piece(s) 6 Day(s) 275

฿ 1,250.98

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s) 300

฿ 1,428.29

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s) 350

Loading...

  1. 1

Basic Information

Type Angle Flange Material Steel plate