1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Duct Fitting, Flanged Collar

KRT DUCT PIPE/JOINT

Spiral Duct Fitting, Flanged Collar
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Steel plate fitting with hot-dip galvanization done by JIS G 3302. [Check the Safety Precautions in the Catalog]
[Features]
· High strength: The wax used in the molding of the spiral duct offers high reinforcing effects for use with high speed ducts, dust collection ducts and exhaust ducts.
· Low friction loss and leakage: The spiral duct has a high circularity and a smooth inner surface, making the resistance extremely small. It is known to have a strong lock seam that is machine-molded, and the leakage is only 1/1,000 compared to square ducts.
· Quick construction time: The connection work of the spiral duct is easy, the workability for hanging on the ceiling is good, and the construction can be completed at an extremely fast speed.
· Factory-produced material quality is stable and reliability of the construction can be expected.
· High economic efficiency: Spiral ducts are inexpensive because standard products are mass-produced in factories.
· The required airflow can be sent with a smaller surface area compared to a square duct, reducing the cost of heat insulation process.

Part Number
SD-Z-TK-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 408.39

KRT DUCT PIPE/JOINT 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Flange Color Material Steel plate Nominal diameter 150
Pipe Thickness t(mm) 0.6 The Diameter D' of Plug Section(mm) 148

Please check the type/dimensions/specifications of the part SD-Z-TK-150 in the Spiral Duct Fitting, Flanged Collar series.