(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel plate fitting with hot-dip galvanization done by JIS G 3302. [Check the Safety Precautions in the Catalog]
[Features]
· High strength: The wax used in the molding of the spiral duct offers high reinforcing effects for use with high speed ducts, dust collection ducts and exhaust ducts.
· Low friction loss and leakage: The spiral duct has a high circularity and a smooth inner surface, making the resistance extremely small. It is known to have a strong lock seam that is machine-molded, and the leakage is only 1/1,000 compared to square ducts.
· Quick construction time: The connection work of the spiral duct is easy, the workability for hanging on the ceiling is good, and the construction can be completed at an extremely fast speed.
· Factory-produced material quality is stable and reliability of the construction can be expected.
· High economic efficiency: Spiral ducts are inexpensive because standard products are mass-produced in factories.
· The required airflow can be sent with a smaller surface area compared to a square duct, reducing the cost of heat insulation process.
Part Number |
---|
SD-Z-CT-75 |
SD-Z-CT-100 |
SD-Z-CT-150 |
SD-Z-CT-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal Dia. | The length S of Plug | The Diameter D' of Plug Section |
---|---|---|---|---|---|---|---|---|
฿ 367.35 | KRT DUCT PIPE/JOINT | 1 Piece(s) | 3 Day(s) | 75 | 40 | 73 | ||
฿ 349.16 | DUCT PIPE/JOINT | 1 Piece(s) | 3 Day(s) | 100 | 60 | 98 | ||
฿ 408.39 ฿ 212.53 | DUCT PIPE/JOINT | 1 Piece(s) | Same day | 150 | 80 | 148 | ||
฿ 648.77 ฿ 331.33 | DUCT PIPE/JOINT | 1 Piece(s) | Same day | 300 | 80 | 298 |
Loading...
Type | Fitting | Fitting Type | T Collar | Material | Steel plate |
---|---|---|---|---|---|
Surface Treatment | Hot zinc plating | Gaskets | None |
How can we improve?
How can we improve?