1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Latch Type Toggle Clamps

Latch Type Toggle Clamps
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 524.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for inspection, welding, assembly, and machining jigs.

Part Number
STLA110F
STLA120F
STLA150F
STLA160F
TLA120F
TLA150F
TLA160F
TLA200F
TLA250F
TLA400F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTightening Force
(N)
Body Material Clamp Screw Size Clamp Screw Material Arm Height H
(mm)
Arm Length L
(mm)
Tightening Force (Range Selectable)
(N)
Tip Screw Type

฿ 1,421.10

TOGGLECLAMP 1 Piece(s) 19 Day(s) 101700Stainless Steel--22211400~1999No

฿ 1,421.10

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 101700Stainless SteelM6Steel22181400~1999Steel Bolt

฿ 1,814.46

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 103000Stainless Steel--24132000~3099No

฿ 1,770.49

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) 103000Stainless SteelM10Steel24102000~3099Steel Bolt

฿ 562.82

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) -1700SteelM6Steel22181400~1999Steel Bolt

฿ 648.00

SUT TOGGLECLAMP 1 Piece(s) 12 Day(s) -3000Steel--24132000~3099No

฿ 648.00

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) -3000SteelM10Steel24102000~3099Steel Bolt

฿ 665.48

SUT TOGGLECLAMP 1 Piece(s) Same day -3180Steel--12.210~203100~No

฿ 524.16

SUT TOGGLECLAMP 1 Piece(s) 19 Day(s) -1700Steel---40~501400~1999No

฿ 1,415.38

SUT TOGGLECLAMP 1 Piece(s) 12 Day(s) -7000Steel--24.250~753100~No

Loading...

  1. 1
 

Basic Information

Type Tension type Attaching Method Flange Base Clamp Screw Adjustable
Attaching Portion Shape Flange Base