1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pulley XL (18XL037-6)

UNT TIMING PULLEY XL

Pulley XL (18XL037-6)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pulley for XL type only.
[Features]
·A wide variety of tooth numbers, widths, boss shapes, etc. are available.
[Applications]
·Convenient for large equipment and chip mounters.

Part Number
18XL037-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)
Shape symbol

฿ 552.65

UNT TIMING PULLEY XL 1 Piece(s) 54 Day(s) 186

Loading...

  1. 1

Basic Information

Type Timing pulley Belt Series XL Belt Width Used (mm)(mm) 037
Material Iron Pulley/Idler Pulley (No Bearing)

Please check the type/dimensions/specifications of the part 18XL037-6 in the Pulley XL series.

Products with similar specification

Part Number
10XL037-6F
11XL037-6F
20XL037-6F
38XL037-6
40XL037-6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Teeth
(T)
Shape symbol

฿ 501.94

1 Piece(s) 5 Day(s) 106F

฿ 479.97

1 Piece(s) 54 Day(s) 116F

฿ 597.29

1 Piece(s) 54 Day(s) 206F

฿ 993.48

1 Piece(s) 54 Day(s) 386

฿ 1,024.32

1 Piece(s) 54 Day(s) 406