(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pulley for MXL type.
[Features]
·A wide variety of tooth numbers, widths, boss shapes, etc. are available.
·We have a lineup of cylindrical pulleys with a belt width of 100 mm.
[Applications]
·Convenient for large equipment and chip mounters.
Part Number |
---|
P28MXL100-33 |
P30MXL100-33 |
P31MXL100-33 |
P35MXL100-33 |
P120MXL100-33 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) |
---|---|---|---|---|---|---|
฿ 825.86 | UNT TIMING PULLEY MXL | 1 Piece(s) | 54 Day(s) | 28 | ||
฿ 963.19 ฿ 476.88 | TIMING PULLEY MXL | 1 Piece(s) | Same day | 30 | ||
฿ 939.55 | UNT TIMING PULLEY MXL | 1 Piece(s) | 54 Day(s) | 31 | ||
฿ 1,056.35 | UNT TIMING PULLEY MXL | 1 Piece(s) | 13 Day(s) | 35 | ||
฿ 6,174.42 | UNT TIMING PULLEY MXL | 1 Piece(s) | 54 Day(s) | 120 |
Loading...
Type | Bar-Shaped Timing Pulleys | Belt Series | MXL | Belt Width Used (mm)(mm) | 100 |
---|---|---|---|---|---|
Material | Aluminum Alloy | Pulley/Idler | Pulley (No Bearing) | Shape symbol | 33 |
How can we improve?
How can we improve?