1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pulley 5M

UNT HTD PULLEY 5M

Pulley 5M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,369.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pulley for 5M type belts

Part Number
P40-5M-100-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,369.04

UNT HTD PULLEY 5M 1 Piece(s) 54 Day(s)

Loading...

  1. 1

Basic Information

Type Bar-Shaped Timing Pulleys Belt Series 5M Belt Width Used (mm)(mm) 100
Number of Teeth(T) 40 Material Iron Pulley/Idler Pulley (No Bearing)
Shape symbol 6

Please check the type/dimensions/specifications of the part P40-5M-100-6 in the Pulley 5M series.