(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.
EV5GT/GT belt: Common pulley for 5GT.
[Features]
·A wide variety of tooth numbers, widths, boss shapes, etc. are available.
[Applications]
·Ideal for precision positioning devices and XY tables.
·Convenient for driving robot arms.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Number of Teeth (T) | Pulley Shape | Material | Surface Treatment | Shape symbol | Shaft hole specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,483.33 | UNT GT PULLEY 5GT | 1 Piece(s) | Quote | 25 | 14 | - | Iron | - | 6F | - | ||
฿ 896.54 | UNT GT PULLEY 5GT | 1 Piece(s) | 54 Day(s) | 25 | 20 | - | Iron | - | 33F | - | ||
฿ 80.58 | UNT TIMINGPULLEY5GT PROCESSED | 1 Piece(s) | 14 Day(s) | - | - | Shape A | Iron | Black Oxide Coating | 33F | New JIS Keyway + Power Strip | ||
฿ 80.58 | UNT TIMINGPULLEY5GT PROCESSED | 1 Piece(s) | 14 Day(s) | - | - | Shape A | Iron | No | 33F | New JIS Keyway + Power Strip | ||
฿ 80.58 | UNT TIMINGPULLEY5GT PROCESSED | 1 Piece(s) | 14 Day(s) | - | - | Shape A | Iron | No | 33F | New JIS Keyway + Power Strip | ||
฿ 899.55 | UNT GT PULLEY 5GT | 1 Piece(s) | 13 Day(s) | 12 | 26 | - | Aluminum Alloy | - | 33F | - | ||
฿ 1,508.63 | UNT GT PULLEY 5GT | 1 Piece(s) | 54 Day(s) | 25 | 28 | - | Iron | - | 6F | - | ||
฿ 1,466.67 | UNT GT PULLEY 5GT | 1 Piece(s) | 20 Day(s) | 15 | 30 | - | Iron | - | 6F | - | ||
฿ 936.34 | UNT GT PULLEY 5GT | 1 Piece(s) | 5 Day(s) | 15 | 30 | - | Iron | - | 33F | - | ||
฿ 1,600.91 | UNT GT PULLEY 5GT | 1 Piece(s) | 54 Day(s) | 25 | 30 | - | Iron | - | 6F | - | ||
฿ 1,176.36 | UNT GT PULLEY 5GT | 1 Piece(s) | 5 Day(s) | 15 | 32 | - | Iron | - | 6F | - | ||
฿ 1,640.70 | UNT GT PULLEY 5GT | 1 Piece(s) | 13 Day(s) | 25 | 32 | - | Iron | - | 6F | - | ||
฿ 1,846.95 | UNT GT PULLEY 5GT | 1 Piece(s) | 54 Day(s) | 25 | 44 | - | Iron | - | 6F | - | ||
฿ 2,037.51 ฿ 1,112.89 | GT PULLEY 5GT | 1 Piece(s) | Same day | 25 | 50 | - | Iron | - | 6F | - | ||
฿ 3,416.67 | UNT GT PULLEY 5GT | 1 Piece(s) | Quote | 25 | 60 | - | Iron | - | 33F | - | ||
฿ 2,711.12 | UNT GT PULLEY 5GT | 1 Piece(s) | 54 Day(s) | 15 | 72 | - | Iron | - | 6F | - | ||
฿ 3,236.98 | UNT GT PULLEY 5GT | 1 Piece(s) | 54 Day(s) | 25 | 72 | - | Iron | - | 6F | - | ||
฿ 2,514.52 | UNT GT PULLEY 5GT | 1 Piece(s) | 13 Day(s) | 25 | 72 | - | Iron | - | 33F | - |
Loading...
Type | Timing pulley | Belt Series | 5GT | Pulley/Idler | Pulley (No Bearing) |
---|
How can we improve?
How can we improve?