1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pulley 3M

UNT HTD PULLEY 3M

Pulley 3M
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,354.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pulley for 3M type belts

[Features]
· 3M pulleys are a lineup of cylindrical pulleys with a belt width of 100 mm as standard.
· Comes in a set of one cylindrical pulley and ten flanges.
· Individual flanges are not sold

Part Number
P24-3M-100-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,354.86

UNT HTD PULLEY 3M 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Bar-Shaped Timing Pulleys Belt Series 3M Belt Width Used (mm)(mm) 100
Number of Teeth(T) 24 Material Iron Pulley/Idler Pulley (No Bearing)
Shape symbol 6

Please check the type/dimensions/specifications of the part P24-3M-100-6 in the Pulley 3M series.