(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lead for 2GT type belt
[Features]
· Comes in a set of one cylindrical pulley and ten flanges.
· Individual flanges are not sold
Type | Bar-Shaped Timing Pulleys | Belt Series | 2GT | Pulley Shape | Shape B |
---|---|---|---|---|---|
Material | Aluminum Alloy | Surface Treatment | No | Pulley/Idler | Pulley (No Bearing) |
Shape symbol | 6 | Shaft hole specifications | Pilot hole processing |
Please check the type/dimensions/specifications of the part P10-2GT-60-6 in the Pulley 2GT series.
Part Number |
---|
P14-2GT-60-6 |
P15-2GT-60-6 |
P16-2GT-80-6 |
P20-2GT-80-6 |
P25-2GT-80-6 |
P28-2GT-80-6 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Belt Width Used (mm) (mm) | Number of Teeth (T) |
---|---|---|---|---|---|---|
฿ 398.43 | 1 Piece(s) | 54 Day(s) | 60 | 14 | ||
฿ 432.19 | 1 Piece(s) | 54 Day(s) | 60 | 15 | ||
฿ 432.19 | 1 Piece(s) | 5 Day(s) | 80 | 16 | ||
฿ 518.43 | 1 Piece(s) | 5 Day(s) | 80 | 20 | ||
฿ 681.25 | 1 Piece(s) | 54 Day(s) | 80 | 25 | ||
฿ 795.23 | 1 Piece(s) | 54 Day(s) | 80 | 28 |
How can we improve?
How can we improve?