1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pulley 1.5GT

Pulley 1.5GT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 533.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Gates Unitta Asia brand pulleys are machined by MISUMI without drawings and delivered to you.
Pulley for 1.5GT.
[Features]
·A wide variety of tooth numbers, widths, boss shapes, etc. are available.
·We have a lineup of cylindrical pulleys with a belt width of 60 mm.
[Applications]
·Useful for precision positioning devices.
·Useful for XY tables.
·Ideal for driving robot arms, etc.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
P16-1.5GT-60-33
P24-1.5GT-60-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth
(T)

฿ 533.50

UNT GT PULLEY 1.5GT 1 Piece(s) 5 Day(s) 16

฿ 782.56

UNT GT PULLEY 1.5GT 1 Piece(s) 54 Day(s) 24

Loading...

  1. 1

Basic Information

Type Bar-Shaped Timing Pulleys Belt Series 1.5GT Belt Width Used (mm)(mm) 60
Material Aluminum Alloy Pulley/Idler Pulley (No Bearing) Shape symbol 33