(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Super high torque large type transmission belt 8 mm, uses carbon in its core wires. Transmission ability on par with chains
[Features]
· Ultra high-torque belt on par with roller chains.
· Uses carbon in the core wire of its belt configuration materials to achieve ultra-high transmission volume that outstrips that of conventional belt drives
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 7,633.95 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 3048.00 | 381 | |||
฿ 12,628.40 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 3048.00 | 381 | |||
฿ 18,911.57 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 3048.00 | 381 | |||
฿ 31,337.99 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 3048.00 | 381 | |||
฿ 50,101.83 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 3048.00 | 381 | |||
฿ 8,442.65 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 3200 | 400 | |||
฿ 14,020.84 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 3200 | 400 | |||
฿ 20,998.12 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 3200 | 400 | |||
฿ 34,952.66 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 3200 | 400 | |||
฿ 55,882.65 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 3200 | 400 | |||
฿ 8,442.65 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 3280.00 | 410 | |||
฿ 14,020.84 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 3280.00 | 410 | |||
฿ 20,998.12 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 3280.00 | 410 | |||
฿ 10,550.00 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | Quote | 50 | 3280.00 | 410 | |||
฿ 55,882.65 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 3280.00 | 410 | |||
฿ 9,590.25 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 3600.00 | 450 | |||
฿ 15,939.15 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 3600.00 | 450 | |||
฿ 23,871.04 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 3600.00 | 450 | |||
฿ 39,744.48 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 3600.00 | 450 | |||
฿ 63,549.81 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 3600.00 | 450 | |||
฿ 11,451.86 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 4000.00 | 500 | |||
฿ 19,044.84 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 4000.00 | 500 | |||
฿ 28,529.59 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 4000.00 | 500 | |||
฿ 47,505.71 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 4000.00 | 500 | |||
฿ 75,968.99 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 4000.00 | 500 | |||
฿ 11,451.86 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 4400 | 550 | |||
฿ 19,044.84 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 4400 | 550 | |||
฿ 28,529.59 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 4400 | 550 | |||
฿ 47,505.71 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 4400 | 550 | |||
฿ 75,968.99 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 4400 | 550 | |||
฿ 11,451.86 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 4480.00 | 560 | |||
฿ 19,044.84 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 4480.00 | 560 | |||
฿ 28,529.59 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 4480.00 | 560 | |||
฿ 47,505.71 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 4480.00 | 560 | |||
฿ 75,968.99 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 4480.00 | 560 | |||
฿ 1,183.33 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | Quote | 12 | 640 | 80 | |||
฿ 3,421.06 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 15 Day(s) | 20 | 640 | 80 | |||
฿ 5,099.95 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 640 | 80 | |||
฿ 8,452.89 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 640 | 80 | |||
฿ 13,486.54 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 640 | 80 | |||
฿ 2,334.00 | UNT GT CARBON BELT 8MGT | 1 Pack(s) | 2 Pieces Per Package | Quote | 12 | 720 | 90 | ||
฿ 3,710.53 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 15 Day(s) | 20 | 720 | 90 | |||
฿ 5,527.51 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 720 | 90 | |||
฿ 9,172.33 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 720 | 90 | |||
฿ 14,634.15 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 720 | 90 | |||
฿ 2,493.09 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 15 Day(s) | 12 | 800 | 100 | |||
฿ 6,100.00 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 35 Day(s) | 20 | 800 | 100 | |||
฿ 5,933.36 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | Quote | 30 | 800 | 100 | |||
฿ 9,844.73 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 800 | 100 | |||
฿ 15,709.38 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 800 | 100 | |||
฿ 2,654.54 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 896 | 112 | |||
฿ 4,246.63 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 896 | 112 | |||
฿ 6,336.20 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 896 | 112 | |||
฿ 10,512.31 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 896 | 112 | |||
฿ 16,779.79 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 896 | 112 | |||
฿ 2,800.88 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 12 | 960 | 120 | |||
฿ 4,486.65 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 20 | 960 | 120 | |||
฿ 6,694.41 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 30 | 960 | 120 | |||
฿ 11,061.08 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 50 | 960 | 120 | |||
฿ 17,672.30 | UNT GT CARBON BELT 8MGT | 1 Piece(s) | 12 Day(s) | 80 | 960 | 120 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Carbon | Belt Series | 8MGT CB | Belt pitch(mm) | 8 |
How can we improve?
How can we improve?