(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Poly Chain GT Carbon Belt, 14MGT Type
This belt always uses for power transmission in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: 14MGT
• Tooth Pitch: 14 mm.
• Belt Width: 20, 40, 60, 80, 100 and 130 mm.
• Circumference Length Shortest/Longest: 994 mm. and 4410 mm.
• Material:
Tooth rubber: Polyurethane
Core wire: Steel Cord
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Width W (mm) (mm) | Pitch Circumference (mm) | The Number of Teeth |
---|---|---|---|---|---|---|---|---|---|
฿ 27,359.67 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 2590.00 | 185 | ||
฿ 41,005.45 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 2590.00 | 185 | ||
฿ 54,515.55 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 2590.00 | 185 | ||
฿ 68,126.35 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 2590.00 | 185 | ||
฿ 88,541.95 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 2590.00 | 185 | ||
฿ 14,290.41 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 2660.00 | 190 | ||
฿ 28,487.37 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 2660.00 | 190 | ||
฿ 42,736.20 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 2660.00 | 190 | ||
฿ 56,933.17 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 2660.00 | 190 | ||
฿ 71,125.30 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 2660.00 | 190 | ||
฿ 92,460.56 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 2660.00 | 190 | ||
฿ 14,290.41 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 2800 | 200 | ||
฿ 28,487.37 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 2800 | 200 | ||
฿ 42,736.20 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 2800 | 200 | ||
฿ 56,933.17 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 2800 | 200 | ||
฿ 71,125.30 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 2800 | 200 | ||
฿ 92,460.56 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 2800 | 200 | ||
฿ 15,180.51 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 3136.00 | 224 | ||
฿ 30,319.43 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 3136.00 | 224 | ||
฿ 45,431.22 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 3136.00 | 224 | ||
฿ 60,570.15 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 3136.00 | 224 | ||
฿ 75,682.54 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 3136.00 | 224 | ||
฿ 98,377.66 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 3136.00 | 224 | ||
฿ 16,208.70 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 3304.00 | 236 | ||
฿ 32,319.74 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 3304.00 | 236 | ||
฿ 48,433.20 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 3304.00 | 236 | ||
฿ 74,716.67 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | Quote | - | 80 | 3304.00 | 236 | ||
฿ 80,681.82 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 3304.00 | 236 | ||
฿ 104,847.78 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 3304.00 | 236 | ||
฿ 16,208.70 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 3360.00 | 240 | ||
฿ 32,319.74 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 3360.00 | 240 | ||
฿ 48,433.20 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 3360.00 | 240 | ||
฿ 64,543.64 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 3360.00 | 240 | ||
฿ 80,681.82 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 3360.00 | 240 | ||
฿ 104,847.78 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 3360.00 | 240 | ||
฿ 16,597.07 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 35 Day(s) | - | 20 | 3500.00 | 250 | ||
฿ 33,125.42 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 3500.00 | 250 | ||
฿ 49,624.82 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 3500.00 | 250 | ||
฿ 66,180.31 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 3500.00 | 250 | ||
฿ 82,682.12 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 3500.00 | 250 | ||
฿ 107,488.52 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 3500.00 | 250 | ||
฿ 18,374.85 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 3850.00 | 275 | ||
฿ 36,683.40 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 3850.00 | 275 | ||
฿ 54,990.14 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 3850.00 | 275 | ||
฿ 73,113.56 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 3850.00 | 275 | ||
฿ 91,372.66 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 3850.00 | 275 | ||
฿ 118,763.11 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 3850.00 | 275 | ||
฿ 18,708.34 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 3920.00 | 280 | ||
฿ 37,346.15 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 3920.00 | 280 | ||
฿ 55,988.79 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 3920.00 | 280 | ||
฿ 86,391.67 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 20 Day(s) | - | 80 | 3920.00 | 280 | ||
฿ 93,266.83 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 3920.00 | 280 | ||
฿ 121,238.03 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 3920.00 | 280 | ||
฿ 20,399.89 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 4326.00 | 309 | ||
฿ 40,731.07 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 4326.00 | 309 | ||
฿ 61,062.24 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 4326.00 | 309 | ||
฿ 81,188.37 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 4326.00 | 309 | ||
฿ 101,468.29 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 4326.00 | 309 | ||
฿ 131,887.25 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 4326.00 | 309 | ||
฿ 20,790.66 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 20 | 4410.00 | 315 | ||
฿ 41,487.89 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 4410.00 | 315 | ||
฿ 77,733.33 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | Quote | - | 60 | 4410.00 | 315 | ||
฿ 82,877.51 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 4410.00 | 315 | ||
฿ 103,599.46 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 4410.00 | 315 | ||
฿ 134,656.45 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 4410.00 | 315 | ||
฿ 7,790.15 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 15 Day(s) | - | 20 | 994 | 71 | ||
฿ 15,486.86 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 40 | 994 | 71 | ||
฿ 23,181.15 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 60 | 994 | 71 | ||
฿ 30,875.44 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 80 | 994 | 71 | ||
฿ 38,570.35 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 100 | 994 | 71 | ||
฿ 50,124.15 | UNT GT CARBON BELT 14MGT | 1 Piece(s) | 12 Day(s) | - | 130 | 994 | 71 |
Loading...
Belt Shape | Closed End | Belt Tooth Surface | Standard (One Side) | Belt Material | Polyurethane Belt |
---|---|---|---|---|---|
Core Wire Material | Carbon | Belt Series | 14MGT CB | Belt pitch(mm) | 14.0 |
How can we improve?
How can we improve?