1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin Power Belt, D8M Type (Part Number)

Twin Power Belt, D8M Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,819.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Twin Power Belt, D8M Type
It is a circular tooth profile timing belt, which has double tooth faces. This belt always uses in an automation machine.
[Features]
• Belt Shape: Closed End (Double tooth faces)
• Belt Tooth Type: 8M (circular tooth profile)
• Tooth Pitch: 8 mm.
• Belt Width: 20, 30, 50 and 85 mm.
• Circumference Length Shortest/Longest: 424 mm. and 3824 mm.
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

Part Number
1200-D8M-30
1480-D8M-20
1800-D8M-50
2056-D8M-30
2800-D8M-30
2800-D8M-50
3048-D8M-30
3360-D8M-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth

฿ 7,588.61

UNT HTD BELT D8M 1 Piece(s) 23 Day(s) 301200150

฿ 5,819.26

UNT HTD BELT D8M 1 Piece(s) 31 Day(s) 201480185

฿ 17,235.58

UNT HTD BELT D8M 1 Piece(s) 23 Day(s) 501800225

฿ 11,376.96

UNT HTD BELT D8M 1 Piece(s) 31 Day(s) 302056257

฿ 15,224.41

UNT HTD BELT D8M 1 Piece(s) 31 Day(s) 302800350

฿ 25,342.95

UNT HTD BELT D8M 1 Piece(s) 31 Day(s) 502800350

฿ 19,190.65

UNT HTD BELT D8M 1 Piece(s) 31 Day(s) 303048.00381

฿ 22,065.99

UNT HTD BELT D8M 1 Piece(s) 31 Day(s) 303360.00420

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Double (Both Faces) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 8M Belt Shape Type Circular Tooth Profile HTD Belt
Belt pitch(mm) 8