Power Grip HTD Belt, 8M Type

Brand :
UNITTA

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Product Description

Power Grip HTD Timing Belt, 8M Type
It is a circular tooth profile timing belt. This belt always uses for transmission system in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: 8M (circular tooth profile)
• Tooth Pitch: 8 mm.
• Belt Width: 20, 30, 50 and 85 mm.
• Circumference Length Shortest/Longest: 416 mm. and 4400 mm.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat