1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Grip HTD Belt, 5M Type (300-5M-9)

UNT HTD PULLEY 5M

Power Grip HTD Belt, 5M Type (300-5M-9)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Power Grip HTD Timing Belt, 5M Type
It is a circular tooth profile timing belt. This belt always uses for in a transmission system in an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: 5M
• Tooth Pitch: 5 mm.
• Belt Width: 9, 15 and 25 mm.
• Circumference Length Shortest/Longest: 175 mm. and 2350 mm.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
300-5M-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth

฿ 410.48

UNT HTD PULLEY 5M 1 Piece(s) 29 Day(s) 930060

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 5M Belt Shape Type Circular Tooth Profile HTD Belt
Belt pitch(mm) 5

Please check the type/dimensions/specifications of the part 300-5M-9 in the Power Grip HTD Belt, 5M Type series.

Products with similar specification

Part Number
1025-5M-9
1050-5M-15
1050-5M-25
320-5M-15
350-5M-15
375-5M-15
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth

฿ 708.99

1 Piece(s) 7 Day(s) 91025205

฿ 1,097.36

1 Piece(s) 27 Day(s) 151050210

฿ 1,725.13

1 Piece(s) 8 Day(s) 251050210

฿ 645.85

1 Piece(s) 5 Day(s) 1532064

฿ 626.98

1 Piece(s) 5 Day(s) 1535070

฿ 661.96

1 Piece(s) 8 Day(s) 1537575