1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Twin Power Belt, D8YU Type (Part Number)

Twin Power Belt, D8YU Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,850.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Teeth on both sides strong arc GT tooth profile, 8 mm pitch

Part Number
1256-D8YU-30
1408-D8YU-30
2800-D8YU-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth

฿ 7,850.94

UNT GT BELT D8YU 1 Piece(s) 23 Day(s) 301256157

฿ 8,491.37

UNT GT BELT D8YU 1 Piece(s) 23 Day(s) 301408176

฿ 25,342.95

UNT GT BELT D8YU 1 Piece(s) 31 Day(s) 502800350

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Double (Both Faces) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 8YU Belt Shape Type Circular Tooth Profile GT Belt
Belt pitch(mm) 8