1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Grip GT Belt, 1.5GT Type

Power Grip GT Belt, 1.5GT Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 173.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· 1.5GT for precision transmission.
· Pitch size has been reduced for reduced engagement vibration.
· Involute operation provides smooth engagement.

 
Part Number
109.5-1.5GT-4
112.5-1.5GT-4
114-1.5GT-4
189-1.5GT-4
820.5-1.5GT-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch Circumference
(mm)
The Number of Teeth

฿ 173.41

UNT GT PULLEY 1.5GT 1 Piece(s) 5 Day(s) 109.5073

฿ 173.41

UNT GT PULLEY 1.5GT 1 Piece(s) 5 Day(s) 112.5075

฿ 173.41

UNT GT PULLEY 1.5GT 1 Piece(s) 5 Day(s) 11476

฿ 194.57

UNT GT PULLEY 1.5GT 1 Piece(s) 5 Day(s) 189126

฿ 234.39

UNT GT PULLEY 1.5GT 1 Piece(s) 13 Day(s) 820.50547

Loading...

  1. 1

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series 1.5GT Nominal Width W (mm)(mm) 4
Belt Shape Type Circular Tooth Profile GT Belt Belt width(mm) 4 Belt pitch(mm) 1.5