1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Grip EV Belt, EV5GT Type (Part Number)

Power Grip EV Belt, EV5GT Type
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 389.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Power Grip EV Belt, EV5GT Type
It is a circular tooth profile timing belt. This belt always uses for high torque transmission on an automation machine
[Features]
• Belt Shape: Closed End
• Belt Tooth Type: EV5GT (circular tooth profile)
• Tooth Pitch: 5 mm.
• Belt Width: 9, 12, 15, 20, 25, 30 and 40 mm.
• Circumference Length Shortest/Longest: 185 mm. and 3640 mm.
• Material:
Tooth rubber: Chloroprene
Core wire: Glass Fiber
[Applications]
Suitable for use with a timing pulley in a transmission system in an automation machine

 
Part Number
1000-EV5GT-15
1000-EV5GT-30
1015-EV5GT-15
1025-EV5GT-15
1025-EV5GT-40
1050-EV5GT-12
1050-EV5GT-15
1050-EV5GT-25
1050-EV5GT-30
1080-EV5GT-9
1080-EV5GT-12
1080-EV5GT-15
1080-EV5GT-20
1090-EV5GT-9
1090-EV5GT-15
1145-EV5GT-9
1145-EV5GT-15
1155-EV5GT-15
1165-EV5GT-15
1180-EV5GT-15
1190-EV5GT-9
1190-EV5GT-15
1190-EV5GT-40
1210-EV5GT-9
1225-EV5GT-15
1250-EV5GT-9
1250-EV5GT-12
1250-EV5GT-15
1250-EV5GT-40
1270-EV5GT-9
1270-EV5GT-25
1290-EV5GT-9
1290-EV5GT-15
1315-EV5GT-9
1330-EV5GT-15
1390-EV5GT-9
1390-EV5GT-15
1390-EV5GT-25
1400-EV5GT-9
1400-EV5GT-12
1400-EV5GT-15
1400-EV5GT-25
1440-EV5GT-9
1475-EV5GT-9
1475-EV5GT-15
1475-EV5GT-25
1475-EV5GT-40
1500-EV5GT-9
1500-EV5GT-15
1500-EV5GT-25
1530-EV5GT-15
1535-EV5GT-15
1550-EV5GT-20
1585-EV5GT-15
1615-EV5GT-9
1630-EV5GT-9
1630-EV5GT-20
1675-EV5GT-12
1675-EV5GT-15
1715-EV5GT-9
1715-EV5GT-12
1715-EV5GT-15
1800-EV5GT-9
1800-EV5GT-15
1800-EV5GT-25
1800-EV5GT-30
185-EV5GT-9
185-EV5GT-12
185-EV5GT-15
1875-EV5GT-9
1875-EV5GT-15
1960-EV5GT-9
1960-EV5GT-15
1960-EV5GT-20SALE
1960-EV5GT-25
2115-EV5GT-15
2200-EV5GT-12
225-EV5GT-9
225-EV5GT-12
225-EV5GT-15
230-EV5GT-9
230-EV5GT-12
230-EV5GT-15
240-EV5GT-9
240-EV5GT-12
240-EV5GT-15
245-EV5GT-9
245-EV5GT-12
245-EV5GT-15
250-EV5GT-9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Width W (mm)
(mm)
Pitch Circumference
(mm)
The Number of Teeth Belt width
(mm)

฿ 1,095.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15100020015

฿ 2,268.48

POWERGRIP EV BELT EV5GT 1 Piece(s) 28 Day(s) 30100020030

฿ 1,130.71

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15101520315

฿ 1,130.71

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15102520515

฿ 3,059.07

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 40102520540

฿ 924.00

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 12105021012

฿ 1,130.71

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15105021015

฿ 1,974.79

POWERGRIP EV BELT EV5GT 1 Piece(s) 28 Day(s) 25105021025

฿ 2,336.62

POWERGRIP EV BELT EV5GT 1 Piece(s) 28 Day(s) 30105021030

฿ 735.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 910802169

฿ 951.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 12108021612

฿ 1,170.19

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15108021615

฿ 1,669.05

POWERGRIP EV BELT EV5GT 1 Piece(s) 28 Day(s) 20108021620

฿ 735.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 910902189

฿ 1,170.19

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15109021815

฿ 759.10

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 911452299

฿ 1,205.03

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15114522915

฿ 1,791.67

POWERGRIP EV BELT EV5GT 1 Piece(s) 35 Day(s) 15115523115

฿ 1,242.19

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15116523315

฿ 1,242.19

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15118023615

฿ 782.32

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 911902389

฿ 1,242.19

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15119023815

฿ 3,343.11

POWERGRIP EV BELT EV5GT 1 Piece(s) 13 Day(s) 40119023840

฿ 805.55

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 912102429

฿ 1,279.35

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15122524515

฿ 805.55

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 912502509

฿ 1,042.45

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 12125025012

฿ 1,279.35

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15125025015

฿ 3,451.66

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 40125025040

฿ 831.10

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 912702549

฿ 2,284.76

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 25127025425

฿ 831.10

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 912902589

฿ 1,316.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15129025815

฿ 872.90

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 913152639

฿ 1,383.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15133026615

฿ 872.90

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 913902789

฿ 1,383.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15139027815

฿ 2,414.42

POWERGRIP EV BELT EV5GT 1 Piece(s) 27 Day(s) 25139027825

฿ 872.90

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 914002809

฿ 1,128.39

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 12140028012

฿ 1,383.87

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15140028015

฿ 2,414.42

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 25140028025

฿ 919.35

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 914402889

฿ 919.35

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 914752959

฿ 1,460.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15147529515

฿ 2,536.83

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 25147529525

฿ 3,929.27

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 40147529540

฿ 919.35

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 915003009

฿ 1,460.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15150030015

฿ 2,536.83

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 25150030025

฿ 1,532.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15153030615

฿ 1,532.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15153530715

฿ 2,169.57

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 20155031020

฿ 1,532.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15158531715

฿ 1,458.33

POWERGRIP EV BELT EV5GT 1 Piece(s) 20 Day(s) 916153239

฿ 1,009.94

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 916303269

฿ 2,270.89

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 20163032620

฿ 1,304.90

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 12167533512

฿ 1,604.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15167533515

฿ 1,054.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 917153439

฿ 1,367.61

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 12171534312

฿ 1,676.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15171534315

฿ 1,054.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 918003609

฿ 1,676.52

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15180036015

฿ 2,908.31

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 25180036025

฿ 3,446.83

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 30180036030

฿ 389.81

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 9185379

฿ 505.94

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 121853712

฿ 622.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 151853715

฿ 1,102.84

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 918753759

฿ 1,753.16

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 15187537515

฿ 1,144.65

POWERGRIP EV BELT EV5GT 1 Piece(s) 27 Day(s) 919603929

฿ 1,822.84

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 15196039215

฿ 2,670.87

฿ 1,404.34

POWERGRIP EV BELT EV5GT 1 Piece(s) Same day 20196039220

฿ 3,150.74

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 25196039225

฿ 2,141.84

POWERGRIP EV BELT EV5GT 1 Piece(s) 29 Day(s) 15211542315

฿ 1,758.29

POWERGRIP EV BELT EV5GT 1 Piece(s) 29 Day(s) 12220044012

฿ 389.81

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 9225459

฿ 505.94

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 122254512

฿ 622.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 152254515

฿ 389.81

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 9230469

฿ 505.94

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 122304612

฿ 622.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 152304615

฿ 389.81

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 9240489

฿ 505.94

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 122404812

฿ 622.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 152404815

฿ 389.81

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 9245499

฿ 505.94

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 122454912

฿ 622.06

POWERGRIP EV BELT EV5GT 1 Piece(s) 8 Day(s) 152454915

฿ 389.81

POWERGRIP EV BELT EV5GT 1 Piece(s) 7 Day(s) 9250509

Loading...

Basic Information

Belt Shape Closed End Belt Tooth Surface Standard (One Side) Belt Material Rubber Belt
Core Wire Material Glass Fiber Belt Series EV5GT Belt Shape Type Circular Tooth Profile EV Belt
Belt pitch(mm) 5